Command/Query
:CALCulate:TRACe{Tr}:DTIMe:TARGet <numeric>
:CALCulate:TRACe{Tr}:DTIMe:TARGet?
This command sets target trace number for the delta time function. The {Tr} is the trace number starting point for delta time. The <numeric> is the trace number stopping point for delta time.
|
Description |
Target trace number for the delta time function. |
|
Data Type |
Long integer type (Long) |
|
Range |
1 to 16 |
|
Preset Value |
1 |
|
Unit |
- |
|
Resolution |
- |
{numeric}<newline><^END>
10 OUTPUT 717;":CALC:TRAC1:DTIM:TARG 5"
20 OUTPUT 717;":CALC:TRAC1:DTIM:TARG?"
30 ENTER 717;A
:CALCulate:TRACe{Tr}:DTIMe:DATA
:CALCulate:TRACe{Tr}:DTIMe:POSition
:CALCulate:TRACe{Tr}:DTIMe:STATe
Marker Search > Δ Time > trace selection (In Δ Time Dialog box)